chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Vision System
LEDWR90S-G
Order ID no. 3076795
In Stock
Group
F3
List Price
17 229,00 kr
Item Total
17 229,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
LEDWR90S-G
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Construction size
⌀ 104 mm
Design
Rectangular
Dimensions
56 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
White
Protection class
IP68
Special features
Wash down