chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS18VN6FF100 | TURCK - Your Global Automation Partner
Photoelectric sensor
DS18VN6FF100
Order ID no. 3076541
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
31,1 mm x 15 mm x 47,9 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
In Stock
Group
F3
List Price
1 254,00 kr
Item Total
1 254,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DS18VN6FF100
Contact Support