chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T8LGXYPQP | TURCK - Your Global Automation Partner
LED signal light Beacon
T8LGXYPQP
Order ID no. 3076422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 19,1 mm
Design
Threaded barrel
Dimensions
15,8 mm x 15,8 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Input type
PNP
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP67
home
Turck-Shop
Others
T8LGXYPQP
Item Total
985,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
985,00 kr