chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50LGRXP
Order ID no. 3076350
In Stock
Item Total
1 312,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LGRXP
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Dome
Dimensions
58 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67, IP69
Special features
Wash down
Group
F3
List Price
1 312,00 kr
Contact Support