chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50APPBGXDQP
Order ID no. 3076012
In Stock
Item Total
1 900,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
63,7 mm
Electrical connection
Cable with connector
Function
Pushbutton
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
home
Turck-Shop
Others
K50APPBGXDQP
Group
F3
List Price
1 900,00 kr
Contact Support