chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APLPGXDQP | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APLPGXDQP
Order ID no. 3076010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
56,8 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Red
Max. range (mm)
2000
Number of beams
1
Number of colors/segments
1
Operating mode
Polarized
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
Wavelength (nm)
680
In Stock
Group
F3
List Price
1 993,00 kr
Item Total
1 993,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50APLPGXDQP
Contact Support