chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
add_shopping_cart
chevron_left
Menu
person
Login
SLM10B6 W/30' | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM10B6 W/30'
Order ID no. 3075013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Fork
Dimensions
80 mm x 12 mm x 42 mm
Electrical connection
Cable
Function
Slot sensor
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
10
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Wavelength (nm)
680
In Stock
Group
F3
List Price
2 565,00 kr
home
Turck-Shop
Others
SLM10B6 W/30'
Item Total
2 565,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support