chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Pick-to-Light Pick-and-place sensor
K50APFF100GXD
Order ID no. 3074720
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 50 mm
Design
Dome
Dimensions
56,8 mm
Electrical connection
Cable
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
IR
Max. range (mm)
100
Number of beams
1
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Wavelength (nm)
880
home
Turck-Shop
Others
K50APFF100GXD
In Stock
Group
F3
List Price
1 954,00 kr
Item Total
1 954,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support