chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18RGXPQ | TURCK - Your Global Automation Partner
LED signal light Beacon
M18RGXPQ
Order ID no. 3074043
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 16,5 mm
Design
Threaded barrel
Dimensions
70,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
home
Turck-Shop
Others
M18RGXPQ
Item Total
1 264,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 264,00 kr