chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q60VR3LAF1400QPMA10 | TURCK - Your Global Automation Partner
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
Q60VR3LAF1400QPMA10
Order ID no. 3073449
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
7/8″
Design
Rectangular
Dimensions
60 mm x 25 mm x 75 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Laser class
1
Light type
Red
Max. range (mm)
1400
Operating mode
Background suppression, adjustable
Output function
Relay output
Protection class
IP67
Setting option
Screw Adjustment
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
650
In Stock
Group
F3
List Price
6 020,00 kr
Item Total
6 020,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q60VR3LAF1400QPMA10
Contact Support