chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LT7PIDQ | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-mode laser sensor (runtime measurement)
LT7PIDQ
Order ID no. 3073439
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Communication protocol
RS422, SSi
Connector type
M16
Design
Rectangular
Dimensions
95 mm x 42 mm x 93 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Laser class
1
Light type
IR
Max. range (mm)
10000
Operating mode
Time-of-Flight
Output function
PNP/Analog output
Protection class
IP67
Special features
Laser, Pushbutton
Switching element function
2 x NO contact
Wavelength (nm)
900
In Stock
Group
D1
List Price
49 785,00 kr
Item Total
49 785,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LT7PIDQ
Contact Support