chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30D W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
QS30D W/30
Order ID no. 3073209
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 49 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
1000
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
940
In Stock
Group
F3
List Price
1 705,00 kr
Item Total
1 705,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS30D W/30
Contact Support