chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS18VN6LD W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser sensor, diffuse mode
QS18VN6LD W/30
Order ID no. 3073035
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
Red
Max. range (mm)
300
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Switching element function
NO/NC
Wavelength (nm)
650
In Stock
Group
F3
List Price
2 391,00 kr
home
Turck-Shop
Others
QS18VN6LD W/30
Item Total
2 391,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support