chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D10AFPG | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10AFPG
Order ID no. 3072810
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
68,1 mm x 10 mm x 35,9 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Green
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP50
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
525
In Stock
Group
F3
List Price
1 947,00 kr
Item Total
1 947,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
D10AFPG
Contact Support