chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EN6CV45Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Convergent mode sensor
QS18EN6CV45Q8
Order ID no. 3071988
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Connector
Focal distance (mm)
43
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
43
Operating mode
Convergent
Output function
NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
630
In Stock
Group
F3
List Price
1 240,00 kr
Item Total
1 240,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18EN6CV45Q8
Contact Support