chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q60BB6LAF2000 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
Q60BB6LAF2000 W/30
Order ID no. 3071890
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular
Dimensions
60 mm x 25 mm x 75 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Laser class
2
Light type
Red
Max. range (mm)
2000
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Remote Teach, Screw Adjustment
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
650
In Stock
Group
F3
List Price
6 657,00 kr
Item Total
6 657,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q60BB6LAF2000 W/30
Contact Support