chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q60BB6AFV1000 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
Q60BB6AFV1000 W/30
Order ID no. 3071176
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
60 mm x 25 mm x 75 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
1000
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Remote Teach, Screw Adjustment
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
665
home
Turck-Shop
Others
Q60BB6AFV1000 W/30
Item Total
3 413,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
3 413,00 kr