chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
SM2A30SRLMC1 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A30SRLMC1 W/30
Order ID no. 3070922
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Tube
Dimensions
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
150000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Chemical-resistant
Switching element function
Light operation
home
Turck-Shop
Others
SM2A30SRLMC1 W/30
Item Total
6 382,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
6 382,00 kr