chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MQDC-860 | TURCK - Your Global Automation Partner
Connection cable Female
MQDC-860
Order ID no. 3070895
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
18
Cable quality
PVC
Connector type
M12 x 1
Construction size
⌀ 5,6 mm
Dimensions
44 mm x 14,5 mm x 14,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVC
Housing surface
Black
Protection class
IP67
In Stock
Group
F3
List Price
1 230,00 kr
Item Total
1 230,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MQDC-860
Contact Support