chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS2KRN5 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed mode sensor (emitter/receiver)
VS2KRN5
Order ID no. 3070670
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
3000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
940
home
Turck-Shop
Others
VS2KRN5
Item Total
1 950,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 950,00 kr