chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS30AF W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
QS30AF W/30
Order ID no. 3070290
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 49 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
300
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
660
home
Turck-Shop
Others
QS30AF W/30
Item Total
3 150,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
3 150,00 kr