chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
QS30LD W/30
Order ID no. 3070232
In Stock
Group
F3
List Price
3 581,00 kr
Item Total
3 581,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 49 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Laser class
1
Light type
Red
Max. range (mm)
400
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
650
home
Turck-Shop
Others
QS30LD W/30