chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LCF04 | TURCK - Your Global Automation Partner
Image processing
LCF04
Order ID no. 3068884
home
Home
Loading...
Technical Data
Downloads
Construction size
⌀ 34 mm
Dimensions
25 mm
Focal distance (mm)
4
Resolution
752 x 480 Pixel
Special features
Adjustable focus, Fixed focus
In Stock
Group
F3
List Price
1 589,00 kr
Item Total
1 589,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LCF04
Contact Support