chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMU31E W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
SMU31E W/30
Order ID no. 3067847
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
81 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
880
In Stock
Group
F3
List Price
2 097,00 kr
Item Total
2 097,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SMU31E W/30
Contact Support