chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS18VP6CV15Q7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Convergent mode sensor
QS18VP6CV15Q7
Order ID no. 3066434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
33,2 mm x 15 mm x 35 mm
Electrical connection
Connector
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
16
Operating mode
Convergent
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
630
home
Turck-Shop
Others
QS18VP6CV15Q7
Item Total
1 240,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 240,00 kr