chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
add_shopping_cart
chevron_left
Menu
VS3RP5XLV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
VS3RP5XLV
Order ID no. 3063717
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
16,6 mm x 9 mm x 25,4 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
250
Operating mode
Unpolarized
Output function
PNP
Protection class
IP67
Switching element function
NO contact, dark operation
Wavelength (nm)
680
home
Turck-Shop
Others
VS3RP5XLV
Item Total
1 803,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 803,00 kr