chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS1RP5CV20Q | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VS1RP5CV20Q
Order ID no. 3063095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions
11,6 mm x 8,3 mm x 25,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
15
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Red
Max. range (mm)
20
Operating mode
Convergent
Output function
PNP
Protection class
IP54
Switching element function
NO contact
Wavelength (nm)
630
In Stock
Group
F3
List Price
1 744,00 kr
Item Total
1 744,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VS1RP5CV20Q
Contact Support