chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAHCVP-1 | TURCK - Your Global Automation Partner
EZ-Array Measuring Light Screen Controller
MAHCVP-1
Order ID no. 3061331
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus recognized
Communication protocol
RS232, RS485
Design
Rectangular
Dimensions
115 mm x 106 mm x 81 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Controller
Housing material
Plastic
Housing quality
PC
Output function
PNP/Analog output
Protection class
IP20
Switching element function
NO contact
In Stock
Group
F3
List Price
9 647,00 kr
home
Turck-Shop
Others
MAHCVP-1
Item Total
9 647,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support