chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45VR3LV W/30' | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
Q45VR3LV W/30'
Order ID no. 3060889
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
9000
Operating mode
Unpolarized
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
680
In Stock
Group
F3
List Price
2 604,00 kr
Item Total
2 604,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q45VR3LV W/30'
Contact Support