chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMU31RL W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SMU31RL W/30
Order ID no. 3060874
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
81 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Max. range (mm)
30000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
In Stock
Group
F3
List Price
2 623,00 kr
Item Total
2 623,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SMU31RL W/30
Contact Support