chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LCF12 | TURCK - Your Global Automation Partner
Image processing
LCF12
Order ID no. 3057299
home
Home
Loading...
Technical Data
Downloads
Construction size
⌀ 34 mm
Dimensions
36,5 mm
Focal distance (mm)
12
Resolution
752 x 480 Pixel
Special features
Adjustable focus, Fixed focus
In Stock
Group
F3
List Price
1 135,00 kr
home
Turck-Shop
Others
LCF12
Item Total
1 135,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support