chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SL30VB6VY W/30' | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SL30VB6VY W/30'
Order ID no. 3056570
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Fork
Dimensions
72 mm x 18,8 mm x 52 mm
Electrical connection
Cable
Function
Slot sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Red
Max. range (mm)
30
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Switching frequency (kHz)
1.6
Wavelength (nm)
680
In Stock
Group
F3
List Price
2 057,00 kr
Item Total
2 057,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SL30VB6VY W/30'
Contact Support