chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMU31EL | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
SMU31EL
Order ID no. 3055898
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
81 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
30000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
880
home
Turck-Shop
Others
SMU31EL
Item Total
1 803,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 803,00 kr