chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SMU315W | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SMU315W
Order ID no. 3052571
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
66,8 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
130
Operating mode
Divergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
NO/NC
Switching frequency (kHz)
0.025
Wavelength (nm)
880
home
Turck-Shop
Others
SMU315W
Item Total
3 005,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
3 005,00 kr