chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
SM2A312LPQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
SM2A312LPQDP
Order ID no. 3049776
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
1/2″
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
650
home
Turck-Shop
Others
SM2A312LPQDP
Item Total
2 993,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
2 993,00 kr