chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QM42VN6AFV150 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
QM42VN6AFV150 W/30
Order ID no. 3048941
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
42 mm x 12,7 mm x 42 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black-finished
Light type
Red
Max. range (mm)
150
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
680
In Stock
Group
F3
List Price
4 366,00 kr
Item Total
4 366,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QM42VN6AFV150 W/30
Contact Support