chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PD45VP6C200 | TURCK - Your Global Automation Partner
Photoelectric sensor convergent mode laser sensor
PD45VP6C200
Order ID no. 3048323
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
45,6 mm x 12,7 mm x 40,6 mm
Electrical connection
Cable
Focal distance (mm)
203
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
2
Light type
Red
Max. range (mm)
203
Operating mode
Convergent
Output function
PNP
Protection class
IP54
Setting option
Potentiometer
Special features
Laser
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Wavelength (nm)
650
In Stock
Group
F3
List Price
8 515,00 kr
Item Total
8 515,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PD45VP6C200
Contact Support