chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18S2P6DQ | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
T18S2P6DQ
Order ID no. 3045755
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Tube
Dimensions
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
500
Operating mode
Diffuse
Output function
PNP
Protection class
IP67, IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Group
F3
List Price
1 772,00 kr
Item Total
1 772,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T18S2P6DQ
Contact Support