chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QM42VP6LP | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
QM42VP6LP
Order ID no. 3044901
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
42 mm x 12,7 mm x 42 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black-finished
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
660
In Stock
Group
F3
List Price
2 587,00 kr
Item Total
2 587,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QM42VP6LP
Contact Support