chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
Q45UBB63DAC | TURCK - Your Global Automation Partner
Ultrasonic sensor Diffuse-mode sensor
Q45UBB63DAC
Order ID no. 3044132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
60,5 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
1400
Operating mode
Time-of-Flight
Output function
PNP/NPN
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Switching element function
normally open NO
home
Turck-Shop
Others
Q45UBB63DAC
Item Total
7 837,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
7 837,00 kr