chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5R1800PIXMODSRQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R1800PIXMODSRQ
Order ID no. 3042092
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,2 mm x 36 mm x 1878 mm
Electrical connection
Connector
Function
Light curtain - receiver
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Max. range (mm)
1500
Number of beams
360
Operating mode
Receiver
Optical resolution (mm)
5
Output function
PNP/Analog output
Protection class
IP65
Scan field (mm)
1800
Switching element function
2 x NO contact
In Stock
Group
F3
List Price
33 345,00 kr
Item Total
33 345,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EA5R1800PIXMODSRQ
Contact Support