chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TM18AP6FF100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
TM18AP6FF100
Order ID no. 3042016
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
30 mm x 30 mm x 41 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Special features
Encapsulated, Wash down
Switching element function
NO contact, light operation
Wavelength (nm)
660
home
Turck-Shop
Others
TM18AP6FF100
Item Total
1 606,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 606,00 kr