chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TM18RP6LP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
TM18RP6LP
Order ID no. 3042002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
30 mm x 30 mm x 41 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red polarized
Max. range (mm)
5500
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Special features
Encapsulated, Wash down
Switching element function
NO contact, dark operation
Wavelength (nm)
624
home
Turck-Shop
Others
TM18RP6LP
Item Total
1 502,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 502,00 kr