chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45BW22CV4Q1 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
Q45BW22CV4Q1
Order ID no. 3040220
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
1/2″
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm x 102,6 mm
Electrical connection
Connector
Focal distance (mm)
100
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
100
Operating mode
Convergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
680
In Stock
Group
F3
List Price
2 705,00 kr
Item Total
2 705,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q45BW22CV4Q1
Contact Support