chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18VN6UR W/30 | TURCK - Your Global Automation Partner
Ultrasonic sensor Receiver
T18VN6UR W/30
Order ID no. 3040095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular with thread
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
600
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Switching element function
Complementary contact
In Stock
Group
F3
List Price
4 343,00 kr
Item Total
4 343,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T18VN6UR W/30
Contact Support