chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLB2A120Q-39988 | TURCK - Your Global Automation Partner
LED Signal Light Beacon
K50BCLB2A120Q-39988
Order ID no. 3039988
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
1/2-20UNF-2B
Construction size
⌀ 50 mm
Design
Puck
Dimensions
60 mm x 60 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
AC
Number of colors/segments
1
Operating voltage
AC/DC
Protection class
IP67, IP69
Special features
Wash down
home
Turck-Shop
Others
K50BCLB2A120Q-39988
In Stock
Group
F3
List Price
1 760,00 kr
Item Total
1 760,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support