chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
MIAD9CV2 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
MIAD9CV2 W/30
Order ID no. 3038021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
43
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
43
Operating mode
Convergent
Output function
NAMUR
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
Light operation
Wavelength (nm)
650
home
Turck-Shop
Others
MIAD9CV2 W/30
Item Total
3 130,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
3 130,00 kr