chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLO30VB6QPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLO30VB6QPMA
Order ID no. 3037722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Fork
Dimensions
72 mm x 18,8 mm x 52 mm
Electrical connection
Cable with connector
Function
Slot sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
IR
Max. range (mm)
30
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
890
home
Turck-Shop
Others
SLO30VB6QPMA
Item Total
1 986,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 986,00 kr