chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A30SRLNCEQD | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A30SRLNCEQD
Order ID no. 3037151
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Construction size
⌀ 30 mm
Design
Tube
Dimensions
116 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
150000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Chemical-resistant, Encapsulated, Resistant to chemicals
Switching element function
Dark operation
In Stock
Group
F3
List Price
7 966,00 kr
Item Total
7 966,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A30SRLNCEQD
Contact Support