chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM30SRLE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM30SRLE
Order ID no. 3037143
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Tube
Dimensions
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
150000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Special features
Chemical-resistant, Encapsulated, Resistant to chemicals
Switching element function
Connection programmable
In Stock
Group
F3
List Price
8 507,00 kr
Item Total
8 507,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM30SRLE
Contact Support